How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| AG: | 10.5 | AB: | 6.76 |
| V: | 4.26 in | U: | 1.25 in |
| L1: | 14.3 in | D: | 4.88 |
| AJ: | 7.25 | LL: | 5.25 in |
| BD: | 9 | H: | 0.53 in |
| BF: | 0.53 | L: | 10.88 in |
| P: | 4.62 in | AF: | 0.38 |
| AA: | 15.19 | AE2: | 0.97 |
| G: | 3.63 | T: | 2.188 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Center Distance (in): | 5.25 |
| Input Keyway: | 1/4 X 3.00 in | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.188 in | Bore Code: | 35 |
| Output Shaft Assembly Code: | 1 | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output RPM: | 17.5 | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 2.07 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 100:1 to 250:1 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Housing Material: | Cast Iron | Model Code: | 52YFC |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

