How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | AJ: | 7.25 |
| H: | 0.53 in | AK: | 8.5 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| V: | 4.26 in | BE1: | 0.5 in |
| AB: | 6.76 | AG: | 10.5 |
| BF: | 0.53 | U: | 1.25 in |
| BD: | 9 | L1: | 14.3 in |
| L: | 10.88 in | P: | 4.62 in |
| G: | 3.63 | LL: | 5.25 in |
| AF: | 0.38 | AA: | 15.19 |
| D: | 4.88 | AE2: | 0.97 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Model Code: | 52YFC |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Output RPM: | 117 | Input Diameter (in): | 1.25 in |
| Bore Code: | 35 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Ratio Range: | 15:1 | Output Diameter (in): | 2.188 in |
| Motor Frame Size: | 210TC | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 14.3 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

