How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AB: | 6.76 |
| BE1: | 0.5 in | P: | 4.62 in |
| H: | 0.53 in | G: | 3.63 |
| L: | 10.88 in | AJ: | 7.25 |
| AE2: | 0.97 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| T: | 2.188 | V: | 4.26 in |
| AK: | 8.5 | L1: | 14.3 in |
| AF: | 0.38 | AG: | 10.5 |
| BD: | 9 | LL: | 5.25 in |
| D: | 4.88 | U: | 1.25 in |
Technical Specifications
| Ratio Range: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Ratio: | 15:1 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 14.3 |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 5.25 |
| Bore Code: | 35 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Gear Type: | Worm | Output RPM: | 117 |
| Output Diameter (in): | 2.188 in | Assembly: | YFC-1 |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 3.00 in | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

