How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AK: | 8.5 |
| U: | 1.25 in | BE1: | 0.5 in |
| T: | 2.188 | H: | 0.53 in |
| L: | 10.88 in | LL: | 5.25 in |
| I: | 7.5 in | AF: | 0.38 |
| V: | 4.26 in | D: | 4.88 |
| AE2: | 0.97 | AG: | 10.5 |
| AJ: | 7.25 | AA: | 15.19 |
| P: | 4.62 in | AB: | 6.76 |
| BF: | 0.53 | L1: | 14.3 in |
| Center Distance (in): | 5.25 in | G: | 3.63 |
Technical Specifications
| Output Shaft Direction: | 1 | Model Code: | 52YFC |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 2.188 in |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Series Code: | OE | Input Keyway: | 1/4 X 3.00 in |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 20:1 |
| Input HP @ 1750 RPM: | 11.3 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Bore Code: | 35 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Service Factor: | 1 | Output RPM: | 87.5 |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

