How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 14.3 in | D: | 4.88 |
| G: | 3.63 | AF: | 0.38 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| H: | 0.53 in | AG: | 10.5 |
| AB: | 6.76 | U: | 1.25 in |
| V: | 4.26 in | BD: | 9 |
| LL: | 5.25 in | AJ: | 7.25 |
| AE2: | 0.97 | T: | 2.188 |
| BE1: | 0.5 in | AK: | 8.5 |
| AA: | 15.19 | L: | 10.88 in |
| BF: | 0.53 | I: | 7.5 in |
Technical Specifications
| Model Code: | 52YFC | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 9.38 | Motor Frame Size: | 210TC |
| Bore Code: | 35 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 3.00 in |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 70 | Output Diameter (in): | 2.188 in |
| Series Code: | OE | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Ratio: | 25:1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Ratio Range: | 25:1 | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

