How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AA: | 15.19 |
| T: | 2.188 | BF: | 0.53 |
| L1: | 14.3 in | U: | 1.25 in |
| AF: | 0.38 | H: | 0.53 in |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| P: | 4.62 in | AK: | 8.5 |
| G: | 3.63 | I: | 7.5 in |
| AG: | 10.5 | V: | 4.26 in |
| LL: | 5.25 in | AE2: | 0.97 |
| BE1: | 0.5 in | D: | 4.88 |
| BD: | 9 | L: | 10.88 in |
Technical Specifications
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Series Code: | OE |
| Shaft Seal Material: | Viton | Bore Code: | 35 |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Service Factor: | 1 | Model Code: | 52YFC |
| Input RPM: | 1,750 | Output Diameter (in): | 2.188 in |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 8.04 | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 30:1 |
| Ratio: | 30:1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Assembly: | YFC-1 | Output RPM: | 58.3 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

