How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| AA: | 15.19 | BF: | 0.53 |
| V: | 4.26 in | AE2: | 0.97 |
| T: | 2.188 | BE1: | 0.5 in |
| G: | 3.63 | AJ: | 7.25 |
| I: | 7.5 in | U: | 1.25 in |
| L: | 10.88 in | AK: | 8.5 |
| AF: | 0.38 | P: | 4.62 in |
| L1: | 14.3 in | AB: | 6.76 |
| H: | 0.53 in | BD: | 9 |
| D: | 4.88 | LL: | 5.25 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Bore Code: | 35 | Output Diameter (in): | 2.188 in |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Ratio: | 30:1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Gear Type: | Worm |
| Series Code: | OE | Ratio Range: | 30:1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 58.3 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 8.04 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 5.25 | Model Code: | 52YFC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

