How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | BD: | 9 |
| I: | 7.5 in | P: | 4.62 in |
| AK: | 8.5 | AA: | 15.19 |
| V: | 4.26 in | AG: | 10.5 |
| BF: | 0.53 | L1: | 14.3 in |
| L: | 10.88 in | D: | 4.88 |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| LL: | 5.25 in | AE2: | 0.97 |
| AJ: | 7.25 | AB: | 6.76 |
| T: | 2.188 | BE1: | 0.5 in |
| H: | 0.53 in | U: | 1.25 in |
Technical Specifications
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Model Code: | 52YFC |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Series Code: | OE | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.188 in |
| Input Style: | Flexible Coupling Input | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 1 | Ratio Range: | 30:1 |
| Bore Code: | 35 | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 8.04 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output RPM: | 58.3 |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

