How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | U: | 1.25 in |
| L: | 10.88 in | P: | 4.62 in |
| BE1: | 0.5 in | I: | 7.5 in |
| AG: | 10.5 | G: | 3.63 |
| T: | 2.188 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | V: | 4.26 in |
| BD: | 9 | D: | 4.88 |
| AE2: | 0.97 | L1: | 14.3 in |
| H: | 0.53 in | AJ: | 7.25 |
| BF: | 0.53 | AF: | 0.38 |
| AA: | 15.19 | AB: | 6.76 |
Technical Specifications
| Bore Code: | 35 | Ratio: | 40:1 |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Ratio Range: | 40:1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 6.29 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Model Code: | 52YFC |
| Output Diameter (in): | 2.188 in | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Output RPM: | 43.8 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 3.00 in | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

