How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | P: | 4.62 in |
| AA: | 15.19 | I: | 7.5 in |
| AF: | 0.38 | AB: | 6.76 |
| AE2: | 0.97 | U: | 1.25 in |
| L1: | 14.3 in | AG: | 10.5 |
| G: | 3.63 | V: | 4.26 in |
| AK: | 8.5 | LL: | 5.25 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| BD: | 9 | L: | 10.88 in |
| H: | 0.53 in | BF: | 0.53 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Diameter (in): | 2.188 in | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 6.29 |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 35 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 40:1 | Model Code: | 52YFC |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Output Key: | 1/2 X 3.38 | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 210TC | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

