How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AA: | 15.19 |
| AF: | 0.38 | BF: | 0.53 |
| L: | 10.88 in | I: | 7.5 in |
| D: | 4.88 | H: | 0.53 in |
| AJ: | 7.25 | G: | 3.63 |
| BD: | 9 | AK: | 8.5 |
| V: | 4.26 in | L1: | 14.3 in |
| T: | 2.188 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | AE2: | 0.97 |
| LL: | 5.25 in | U: | 1.25 in |
| AB: | 6.76 | AG: | 10.5 |
Technical Specifications
| Center Distance (in): | 5.25 | Output RPM: | 341 |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 28.2 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Ratio Range: | 5:1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2.188 in | Ratio: | 5:1 |
| Bore Code: | 35 | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

