How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | V: | 4.26 in |
| L1: | 14.3 in | G: | 3.63 |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| BE1: | 0.5 in | AB: | 6.76 |
| I: | 7.5 in | AF: | 0.38 |
| P: | 4.62 in | AK: | 8.5 |
| AJ: | 7.25 | L: | 10.88 in |
| H: | 0.53 in | AA: | 15.19 |
| BD: | 9 | LL: | 5.25 in |
| BF: | 0.53 | AG: | 10.5 |
| D: | 4.88 | AE2: | 0.97 |
Technical Specifications
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Bore Code: | 35 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Model Code: | 52YFC |
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Ratio: | 5:1 |
| Input Style: | Flexible Coupling Input | Output RPM: | 341 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 28.2 | Output Diameter (in): | 2.188 in |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

