How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | BE1: | 0.5 in |
| H: | 0.53 in | AG: | 10.5 |
| BD: | 9 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| AF: | 0.38 | U: | 1.25 in |
| L1: | 14.3 in | V: | 4.26 in |
| G: | 3.63 | P: | 4.62 in |
| L: | 10.88 in | D: | 4.88 |
| AE2: | 0.97 | BF: | 0.53 |
| AK: | 8.5 | T: | 2.188 |
| AJ: | 7.25 | AB: | 6.76 |
Technical Specifications
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 3.00 in |
| Center Distance (in): | 5.25 | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Series Code: | OE |
| Model Code: | 52YFC | Output Shaft Direction: | 1 |
| Ratio Range: | 50:1 | Input RPM: | 1,750 |
| Ratio: | 50:1 | Output Diameter (in): | 2.188 in |
| Input HP @ 1750 RPM: | 5.14 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Bore Code: | 35 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

