How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AE2: | 0.97 |
| AK: | 8.5 | AG: | 10.5 |
| U: | 1.25 in | AF: | 0.38 |
| T: | 2.188 | BD: | 9 |
| BF: | 0.53 | BE1: | 0.5 in |
| V: | 4.26 in | AJ: | 7.25 |
| LL: | 5.25 in | H: | 0.53 in |
| AB: | 6.76 | AA: | 15.19 |
| D: | 4.88 | G: | 3.63 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| L: | 10.88 in | L1: | 14.3 in |
Technical Specifications
| Bore Code: | 35 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.188 in | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 4.27 |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Ratio: | 60:1 |
| Model Code: | 52YFC | Ratio Range: | 60:1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 29.2 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

