How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | AB: | 6.76 |
| AJ: | 7.25 | BF: | 0.53 |
| AE2: | 0.97 | I: | 7.5 in |
| V: | 4.26 in | P: | 4.62 in |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| BE1: | 0.5 in | AG: | 10.5 |
| AF: | 0.38 | H: | 0.53 in |
| T: | 2.188 | D: | 4.88 |
| AK: | 8.5 | G: | 3.63 |
| LL: | 5.25 in | BD: | 9 |
| L1: | 14.3 in | AA: | 15.19 |
Technical Specifications
| Housing Material: | Cast Iron | Output Diameter (in): | 2.188 in |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Input HP @ 1750 RPM: | 24 | Series Code: | OE |
| Output Shaft Direction: | 1 | Output RPM: | 233 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Product Type: | Right Angle | Bore Code: | 35 |
| Input Keyway: | 1/4 X 3.00 in | Model Code: | 52YFC |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Ratio: | 7.5:1 |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

