How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | AF: | 0.38 |
| D: | 4.88 | L: | 10.88 in |
| P: | 4.62 in | BF: | 0.53 |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | AK: | 8.5 |
| BD: | 9 | L1: | 14.3 in |
| I: | 7.5 in | T: | 2.188 |
| H: | 0.53 in | LL: | 5.25 in |
| V: | 4.26 in | BE1: | 0.5 in |
| AG: | 10.5 | G: | 3.63 |
| AJ: | 7.25 | U: | 1.25 in |
Technical Specifications
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Output RPM: | 233 | Motor Frame Size: | 210TC |
| Ratio: | 7.5:1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.188 in | Assembly: | YFC-1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Bore Code: | 35 |
| Series Code: | OE | Input Keyway: | 1/4 X 3.00 in |
| Model Code: | 52YFC | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 24 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

