How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | H: | 0.53 in |
| V: | 4.26 in | T: | 2.188 |
| L1: | 14.3 in | BE1: | 0.5 in |
| G: | 3.63 | AG: | 10.5 |
| L: | 10.88 in | I: | 7.5 in |
| D: | 4.88 | LL: | 5.25 in |
| AE2: | 0.97 | AB: | 6.76 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| AK: | 8.5 | AF: | 0.38 |
| AJ: | 7.25 | BF: | 0.53 |
| BD: | 9 | U: | 1.25 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output RPM: | 21.9 | Ratio Range: | 80:1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 80:1 |
| No. of Gear Reductions: | Single | Bore Code: | 35 |
| Assembly: | YFC-1 | Motor Frame Size: | 210TC |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 2.91 | Model Code: | 52YFC |
| Series Code: | OE | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.188 in | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

