How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | P: | 4.62 in |
| AG: | 10.5 | G: | 3.63 |
| L1: | 14.86 in | BD: | 9 |
| BF: | 0.53 | LL: | 5.25 in |
| I: | 7.5 in | AA: | 15.19 |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | T: | 2.188 |
| BE1: | 0.5 in | L: | 10.88 in |
| AF: | 0.38 | H: | 0.53 in |
| V: | 4.26 in | U: | 1.25 in |
| D: | 4.88 | AB: | 6.76 |
Technical Specifications
| Center Distance (in): | 5.25 | Ratio: | 10:1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 35 |
| Input HP @ 1750 RPM: | 19.4 | Ratio Range: | 10:1 |
| Output Diameter (in): | 2.188 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Output RPM: | 175 | Assembly: | YFC-1 |
| Model Code: | 52YFC | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

