How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | T: | 2.188 |
| H: | 0.53 in | AF: | 0.38 |
| AE2: | 0.97 | LL: | 5.25 in |
| BE1: | 0.5 in | U: | 1.25 in |
| AK: | 8.5 | BD: | 9 |
| BF: | 0.53 | G: | 3.63 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| L: | 10.88 in | V: | 4.26 in |
| AA: | 15.19 | AG: | 10.5 |
| L1: | 14.86 in | P: | 4.62 in |
| I: | 7.5 in | AJ: | 7.25 |
Technical Specifications
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 19.4 |
| Ratio Range: | 10:1 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Model Code: | 52YFC | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio: | 10:1 | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Shaft: | Hollow Bore | Bore Code: | 35 |
| Motor Frame Size: | 250TC | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 5.25 |
| Input Keyway: | 1/4 X 3.00 in | Output Diameter (in): | 2.188 in |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

