How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AK: | 8.5 |
| AJ: | 7.25 | BE1: | 0.5 in |
| AE2: | 0.97 | G: | 3.63 |
| AB: | 6.76 | I: | 7.5 in |
| P: | 4.62 in | BF: | 0.53 |
| L1: | 14.86 in | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| AF: | 0.38 | AG: | 10.5 |
| BD: | 9 | T: | 2.188 |
| U: | 1.25 in | V: | 4.26 in |
| D: | 4.88 | L: | 10.88 in |
Technical Specifications
| Housing Material: | Cast Iron | Ratio Range: | 100:1 to 250:1 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 35 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 2.07 | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 250TC | Output RPM: | 17.5 |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Ratio: | 100:1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.188 in | Input Keyway: | 1/4 X 3.00 in |
| Model Code: | 52YFC | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

