How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BE1: | 0.5 in |
| H: | 0.53 in | AE2: | 0.97 |
| AA: | 15.19 | P: | 4.62 in |
| D: | 4.88 | AJ: | 7.25 |
| L1: | 14.86 in | T: | 2.188 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| L: | 10.88 in | V: | 4.26 in |
| G: | 3.63 | AB: | 6.76 |
| BD: | 9 | AK: | 8.5 |
| U: | 1.25 in | LL: | 5.25 in |
| I: | 7.5 in | BF: | 0.53 |
Technical Specifications
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Model Code: | 52YFC |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 14.3 |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 15:1 | Ratio: | 15:1 |
| Bore Code: | 35 | Output RPM: | 117 |
| Output Diameter (in): | 2.188 in | Motor Frame Size: | 250TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

