How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | BD: | 9 |
| G: | 3.63 | AG: | 10.5 |
| L: | 10.88 in | AK: | 8.5 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| AA: | 15.19 | H: | 0.53 in |
| U: | 1.25 in | BF: | 0.53 |
| P: | 4.62 in | I: | 7.5 in |
| LL: | 5.25 in | L1: | 14.86 in |
| T: | 2.188 | AJ: | 7.25 |
| AF: | 0.38 | AE2: | 0.97 |
| D: | 4.88 | BE1: | 0.5 in |
Technical Specifications
| Service Factor: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Output Key: | 1/2 X 3.38 | Output RPM: | 117 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.188 in | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Motor Frame Size: | 250TC |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 14.3 | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Ratio Range: | 15:1 | Assembly: | YFC-1 |
| Center Distance (in): | 5.25 | Bore Code: | 35 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Model Code: | 52YFC |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

