How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | V: | 4.26 in |
| BD: | 9 | AK: | 8.5 |
| AB: | 6.76 | AA: | 15.19 |
| BF: | 0.53 | T: | 2.188 |
| AE2: | 0.97 | LL: | 5.25 in |
| L: | 10.88 in | AJ: | 7.25 |
| L1: | 14.86 in | H: | 0.53 in |
| BE1: | 0.5 in | AF: | 0.38 |
| G: | 3.63 | I: | 7.5 in |
| D: | 4.88 | U: | 1.25 in |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| Motor Frame Size: | 250TC | Output RPM: | 117 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Center Distance (in): | 5.25 |
| Model Code: | 52YFC | Series Code: | OE |
| Output Diameter (in): | 2.188 in | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Ratio: | 15:1 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 14.3 | Bore Code: | 35 |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

