How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | G: | 3.63 |
| AG: | 10.5 | T: | 2.188 |
| L: | 10.88 in | AB: | 6.76 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| D: | 4.88 | H: | 0.53 in |
| L1: | 14.86 in | BD: | 9 |
| AE2: | 0.97 | I: | 7.5 in |
| BE1: | 0.5 in | AF: | 0.38 |
| U: | 1.25 in | V: | 4.26 in |
| LL: | 5.25 in | AJ: | 7.25 |
| BF: | 0.53 | P: | 4.62 in |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 3.00 in | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Ratio: | 20:1 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 11.3 |
| Gear Type: | Worm | Output Diameter (in): | 2.188 in |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Output RPM: | 87.5 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Model Code: | 52YFC | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 250TC | Reducer: | Worm - Right Angle |
| Bore Code: | 35 | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

