How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | L1: | 14.86 in |
| T: | 2.188 | BD: | 9 |
| V: | 4.26 in | I: | 7.5 in |
| LL: | 5.25 in | H: | 0.53 in |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| L: | 10.88 in | AA: | 15.19 |
| AG: | 10.5 | BF: | 0.53 |
| BE1: | 0.5 in | AE2: | 0.97 |
| P: | 4.62 in | G: | 3.63 |
| U: | 1.25 in | AF: | 0.38 |
| AB: | 6.76 | AK: | 8.5 |
Technical Specifications
| Ratio Range: | 25:1 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 9.38 |
| Model Code: | 52YFC | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Ratio: | 25:1 | Input Diameter (in): | 1.25 in |
| Bore Code: | 35 | Gear Type: | Worm |
| Output Diameter (in): | 2.188 in | Center Distance (in): | 5.25 |
| Input Keyway: | 1/4 X 3.00 in | Service Factor: | 1 |
| Motor Frame Size: | 250TC | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

