How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | U: | 1.25 in |
| LL: | 5.25 in | L: | 10.88 in |
| AF: | 0.38 | D: | 4.88 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | AK: | 8.5 |
| L1: | 14.86 in | G: | 3.63 |
| AJ: | 7.25 | BD: | 9 |
| AG: | 10.5 | H: | 0.53 in |
| AA: | 15.19 | AE2: | 0.97 |
| T: | 2.188 | AB: | 6.76 |
| P: | 4.62 in | BE1: | 0.5 in |
Technical Specifications
| Shaft Seal Material: | Viton | Bore Code: | 35 |
| Output RPM: | 70 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Keyway: | 1/4 X 3.00 in |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 25:1 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.188 in |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 9.38 | Model Code: | 52YFC |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Motor Frame Size: | 250TC |
| Ratio: | 25:1 | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

