How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AA: | 15.19 |
| T: | 2.188 | L1: | 14.86 in |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | AJ: | 7.25 |
| H: | 0.53 in | G: | 3.63 |
| BD: | 9 | AF: | 0.38 |
| AE2: | 0.97 | D: | 4.88 |
| I: | 7.5 in | AB: | 6.76 |
| LL: | 5.25 in | V: | 4.26 in |
| L: | 10.88 in | AG: | 10.5 |
| P: | 4.62 in | BE1: | 0.5 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output RPM: | 58.3 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 250TC |
| Model Code: | 52YFC | Output Key: | 1/2 X 3.38 |
| Ratio: | 30:1 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 8.04 | No. of Gear Reductions: | Single |
| Bore Code: | 35 | Output Diameter (in): | 2.188 in |
| Input Keyway: | 1/4 X 3.00 in | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

