How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | BE1: | 0.5 in |
| H: | 0.53 in | AF: | 0.38 |
| AK: | 8.5 | T: | 2.188 |
| L: | 10.88 in | D: | 4.88 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| BF: | 0.53 | G: | 3.63 |
| AG: | 10.5 | V: | 4.26 in |
| AB: | 6.76 | AJ: | 7.25 |
| AE2: | 0.97 | BD: | 9 |
| AA: | 15.19 | I: | 7.5 in |
| L1: | 14.86 in | LL: | 5.25 in |
Technical Specifications
| Housing Material: | Cast Iron | Motor Frame Size: | 250TC |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Input Diameter (in): | 1.25 in |
| Bore Code: | 35 | Output RPM: | 58.3 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 8.04 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 2.188 in |
| Ratio Range: | 30:1 | Gear Type: | Worm |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Service Factor: | 1 | Model Code: | 52YFC |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 3.00 in |
| Input RPM: | 1,750 | Ratio: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

