How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 14.86 in | U: | 1.25 in |
| L: | 10.88 in | D: | 4.88 |
| AB: | 6.76 | AF: | 0.38 |
| AG: | 10.5 | I: | 7.5 in |
| V: | 4.26 in | BD: | 9 |
| BF: | 0.53 | AJ: | 7.25 |
| T: | 2.188 | BE1: | 0.5 in |
| H: | 0.53 in | AA: | 15.19 |
| G: | 3.63 | AK: | 8.5 |
| LL: | 5.25 in | P: | 4.62 in |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Output Key: | 1/2 X 3.38 |
| Output RPM: | 43.8 | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Motor Frame Size: | 250TC |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Direction: | 1 |
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Model Code: | 52YFC |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 6.29 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Bore Code: | 35 | Output Diameter (in): | 2.188 in |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

