How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AB: | 6.76 |
| L: | 10.88 in | AG: | 10.5 |
| AJ: | 7.25 | LL: | 5.25 in |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| AA: | 15.19 | BE1: | 0.5 in |
| T: | 2.188 | BD: | 9 |
| L1: | 14.86 in | AE2: | 0.97 |
| V: | 4.26 in | G: | 3.63 |
| AK: | 8.5 | P: | 4.62 in |
| I: | 7.5 in | H: | 0.53 in |
| U: | 1.25 in | AF: | 0.38 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 341 |
| Series Code: | OE | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 250TC |
| Model Code: | 52YFC | Bore Code: | 35 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/2 X 3.38 |
| Ratio: | 5:1 | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 28.2 |
| Service Factor: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Output Diameter (in): | 2.188 in | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

