How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | P: | 4.62 in |
| D: | 4.88 | AE2: | 0.97 |
| H: | 0.53 in | LL: | 5.25 in |
| V: | 4.26 in | AF: | 0.38 |
| AG: | 10.5 | AB: | 6.76 |
| L: | 10.88 in | AK: | 8.5 |
| BD: | 9 | U: | 1.25 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| G: | 3.63 | BF: | 0.53 |
| L1: | 14.86 in | AA: | 15.19 |
| BE1: | 0.5 in | T: | 2.188 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Output Diameter (in): | 2.188 in | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Model Code: | 52YFC |
| Shaft Seal Material: | Viton | Output RPM: | 341 |
| Ratio Range: | 5:1 | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Input HP @ 1750 RPM: | 28.2 | Bore Code: | 35 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

