How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | BF: | 0.53 |
| AA: | 15.19 | L1: | 14.86 in |
| D: | 4.88 | LL: | 5.25 in |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | T: | 2.188 |
| AF: | 0.38 | H: | 0.53 in |
| BD: | 9 | AB: | 6.76 |
| AG: | 10.5 | U: | 1.25 in |
| AE2: | 0.97 | BE1: | 0.5 in |
| L: | 10.88 in | AK: | 8.5 |
| I: | 7.5 in | P: | 4.62 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 5.14 | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.188 in | Output RPM: | 35 |
| Motor Frame Size: | 250TC | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Model Code: | 52YFC |
| Gear Type: | Worm | Input Keyway: | 1/4 X 3.00 in |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Assembly: | YFC-1 | Bore Code: | 35 |
| Ratio: | 50:1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

