How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | I: | 7.5 in |
| AK: | 8.5 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| AG: | 10.5 | AB: | 6.76 |
| LL: | 5.25 in | T: | 2.188 |
| L1: | 14.86 in | AE2: | 0.97 |
| G: | 3.63 | BD: | 9 |
| V: | 4.26 in | AJ: | 7.25 |
| U: | 1.25 in | AA: | 15.19 |
| L: | 10.88 in | BF: | 0.53 |
| D: | 4.88 | AF: | 0.38 |
Technical Specifications
| Shaft Seal Material: | Viton | Bore Code: | 35 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft: | Hollow Bore |
| Output RPM: | 35 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| Ratio Range: | 50:1 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 5.14 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Model Code: | 52YFC | Ratio: | 50:1 |
| Product Type: | Right Angle | Output Diameter (in): | 2.188 in |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

