How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | P: | 4.62 in |
| V: | 4.26 in | BE1: | 0.5 in |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| BF: | 0.53 | BD: | 9 |
| D: | 4.88 | L: | 10.88 in |
| AG: | 10.5 | T: | 2.188 |
| AF: | 0.38 | I: | 7.5 in |
| U: | 1.25 in | AA: | 15.19 |
| AB: | 6.76 | G: | 3.63 |
| LL: | 5.25 in | AJ: | 7.25 |
| L1: | 14.86 in | AE2: | 0.97 |
Technical Specifications
| Output Diameter (in): | 2.188 in | Series Code: | OE |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Assembly: | YFC-1 | Model Code: | 52YFC |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 35 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Motor Frame Size: | 250TC |
| Ratio: | 50:1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 5.14 | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 3.00 in | Bore Code: | 35 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

