How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 14.86 in | AA: | 15.19 |
| I: | 7.5 in | AG: | 10.5 |
| G: | 3.63 | BD: | 9 |
| AF: | 0.38 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| AK: | 8.5 | AE2: | 0.97 |
| H: | 0.53 in | T: | 2.188 |
| D: | 4.88 | L: | 10.88 in |
| BF: | 0.53 | LL: | 5.25 in |
| AJ: | 7.25 | P: | 4.62 in |
| V: | 4.26 in | AB: | 6.76 |
Technical Specifications
| Motor Frame Size: | 250TC | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Model Code: | 52YFC | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.27 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Bore Code: | 35 |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Input Keyway: | 1/4 X 3.00 in | Reducer: | Worm - Right Angle |
| Output RPM: | 29.2 | Output Diameter (in): | 2.188 in |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 5.25 |
| Ratio: | 60:1 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Housing Material: | Cast Iron | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

