How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AK: | 8.5 |
| L1: | 14.86 in | AG: | 10.5 |
| P: | 4.62 in | L: | 10.88 in |
| BF: | 0.53 | H: | 0.53 in |
| LL: | 5.25 in | BE1: | 0.5 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| V: | 4.26 in | AF: | 0.38 |
| U: | 1.25 in | G: | 3.63 |
| BD: | 9 | AE2: | 0.97 |
| AJ: | 7.25 | AA: | 15.19 |
| D: | 4.88 | T: | 2.188 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 60:1 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Bore Code: | 35 | Product Type: | Right Angle |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Output RPM: | 29.2 | Series Code: | OE |
| Input HP @ 1750 RPM: | 4.27 | Output Shaft Assembly Code: | 1 |
| Model Code: | 52YFC | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Output Diameter (in): | 2.188 in | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 250TC |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

