How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | BE1: | 0.5 in |
| AA: | 15.19 | T: | 2.188 |
| AB: | 6.76 | D: | 4.88 |
| BD: | 9 | H: | 0.53 in |
| G: | 3.63 | BF: | 0.53 |
| L1: | 14.86 in | LL: | 5.25 in |
| P: | 4.62 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| AK: | 8.5 | L: | 10.88 in |
| AJ: | 7.25 | AF: | 0.38 |
| AE2: | 0.97 | U: | 1.25 in |
Technical Specifications
| Bore Code: | 35 | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Ratio: | 7.5:1 | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 7.5:1 | Model Code: | 52YFC |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2.188 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| Output Shaft Assembly Code: | 1 | Output RPM: | 233 |
| Input HP @ 1750 RPM: | 24 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

