How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | AK: | 8.5 |
| AJ: | 7.25 | L1: | 14.86 in |
| I: | 7.5 in | H: | 0.53 in |
| P: | 4.62 in | T: | 2.188 |
| BE1: | 0.5 in | BD: | 9 |
| AE2: | 0.97 | U: | 1.25 in |
| G: | 3.63 | V: | 4.26 in |
| LL: | 5.25 in | AA: | 15.19 |
| BF: | 0.53 | D: | 4.88 |
| AG: | 10.5 | AB: | 6.76 |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Bore Code: | 35 |
| Output RPM: | 233 | Output Diameter (in): | 2.188 in |
| Model Code: | 52YFC | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 24 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 250TC |
| Assembly: | YFC-1 | Ratio: | 7.5:1 |
| Series Code: | OE | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

