How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AA: | 15.19 |
| BD: | 9 | BE1: | 0.5 in |
| AE2: | 0.97 | AB: | 6.76 |
| I: | 7.5 in | P: | 4.62 in |
| BF: | 0.53 | AJ: | 7.25 |
| T: | 2.188 | G: | 3.63 |
| D: | 4.88 | AF: | 0.38 |
| AK: | 8.5 | L: | 10.88 in |
| AG: | 10.5 | V: | 4.26 in |
| H: | 0.53 in | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | L1: | 14.86 in |
Technical Specifications
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.188 in |
| Bore Code: | 35 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 24 |
| Ratio Range: | 7.5:1 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Model Code: | 52YFC | Input Keyway: | 1/4 X 3.00 in |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 233 |
| Motor Frame Size: | 250TC | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

