How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | G: | 3.63 |
| AF: | 0.38 | U: | 1.25 in |
| H: | 0.53 in | T: | 2.188 |
| D: | 4.88 | I: | 7.5 in |
| V: | 4.26 in | LL: | 5.25 in |
| BE1: | 0.5 in | BD: | 9 |
| AG: | 10.5 | AK: | 8.5 |
| AA: | 15.19 | BF: | 0.53 |
| L: | 10.88 in | L1: | 14.86 in |
| AB: | 6.76 | AE2: | 0.97 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Ratio Range: | 7.5:1 | Ratio: | 7.5:1 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 35 |
| Input HP @ 1750 RPM: | 24 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Motor Frame Size: | 250TC | Assembly: | YFC-1 |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Service Factor: | 1 | Model Code: | 52YFC |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output RPM: | 233 |
| Output Diameter (in): | 2.188 in | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 3.00 in | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

