How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AG: | 10.5 |
| LM: | 13.21 | AE2: | 0.97 |
| BD: | 5.88 | AB: | 6.76 |
| AJ: | 5.88 | D: | 4.88 |
| Center Distance (in): | 5.25 in | BF: | 0.41 |
| AF: | 0.38 | AK: | 4.5 |
| V: | 4.26 in | U: | 1.25 in |
| H: | 0.53 in | L: | 10.88 in |
| I: | 7.5 in | T: | 2.188 |
| P: | 4.62 in | AA: | 15.19 |
| G: | 3.63 | LL: | 5.25 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Model Code: | 52YFC |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Series Code: | OE | Output Diameter (in): | 2.188 in |
| Input HP @ 1750 RPM: | 19.4 | Ratio Range: | 10:1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Output RPM: | 175 | Motor Frame Size: | 56C |
| Center Distance (in): | 5.25 | Ratio: | 10:1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Bore Code: | 35 | Input Keyway: | 1/4 X 3.00 in |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

