How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BF: | 0.41 |
| AG: | 10.5 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | BD: | 5.88 |
| U: | 1.25 in | I: | 7.5 in |
| T: | 2.188 | L: | 10.88 in |
| H: | 0.53 in | AB: | 6.76 |
| LL: | 5.25 in | P: | 4.62 in |
| AJ: | 5.88 | AF: | 0.38 |
| LM: | 13.21 | V: | 4.26 in |
| AE2: | 0.97 | AK: | 4.5 |
| D: | 4.88 | G: | 3.63 |
Technical Specifications
| Output Shaft Direction: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 56C |
| Ratio Range: | 10:1 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Ratio: | 10:1 |
| Bore Code: | 35 | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Model Code: | 52YFC |
| Output Diameter (in): | 2.188 in | Output RPM: | 175 |
| Input HP @ 1750 RPM: | 19.4 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

