How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LM: | 13.21 |
| AJ: | 5.88 | BE: | 0.38 in |
| AA: | 15.19 | G: | 3.63 |
| I: | 7.5 in | BD: | 5.88 |
| U: | 1.25 in | T: | 2.188 |
| AE2: | 0.97 | AF: | 0.38 |
| P: | 4.62 in | D: | 4.88 |
| V: | 4.26 in | L: | 10.88 in |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | BF: | 0.41 |
| AK: | 4.5 | AG: | 10.5 |
Technical Specifications
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 3.00 in | Gear Type: | Worm |
| Bore Code: | 35 | Center Distance (in): | 5.25 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Ratio Range: | 100:1 to 250:1 |
| Output Diameter (in): | 2.188 in | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Output RPM: | 17.5 |
| Model Code: | 52YFC | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.07 |
| Input Diameter (in): | 1.25 in | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

