How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | V: | 4.26 in |
| LL: | 5.25 in | P: | 4.62 in |
| AK: | 4.5 | AF: | 0.38 |
| BD: | 5.88 | AB: | 6.76 |
| Center Distance (in): | 5.25 in | LM: | 13.21 |
| AA: | 15.19 | AJ: | 5.88 |
| H: | 0.53 in | D: | 4.88 |
| I: | 7.5 in | AG: | 10.5 |
| U: | 1.25 in | BE: | 0.38 in |
| T: | 2.188 | BF: | 0.41 |
| AE2: | 0.97 | L: | 10.88 in |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.07 |
| Ratio: | 100:1 | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Model Code: | 52YFC | Ratio Range: | 100:1 to 250:1 |
| Assembly: | YFC-1 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Bore Code: | 35 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 56C |
| Output RPM: | 17.5 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.188 in | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

