How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BD: | 5.88 |
| AK: | 4.5 | L: | 10.88 in |
| P: | 4.62 in | AA: | 15.19 |
| AJ: | 5.88 | LL: | 5.25 in |
| AE2: | 0.97 | I: | 7.5 in |
| BF: | 0.41 | BE: | 0.38 in |
| H: | 0.53 in | AB: | 6.76 |
| D: | 4.88 | G: | 3.63 |
| AF: | 0.38 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| LM: | 13.21 | T: | 2.188 |
Technical Specifications
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Model Code: | 52YFC | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-1 |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Input HP @ 1750 RPM: | 14.3 | Service Factor: | 1 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Ratio: | 15:1 | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2.188 in | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output RPM: | 117 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Motor Frame Size: | 56C | Bore Code: | 35 |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

