How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | L: | 10.88 in |
| I: | 7.5 in | V: | 4.26 in |
| P: | 4.62 in | AE2: | 0.97 |
| T: | 2.188 | AF: | 0.38 |
| AB: | 6.76 | BD: | 5.88 |
| U: | 1.25 in | LL: | 5.25 in |
| LM: | 13.21 | D: | 4.88 |
| AK: | 4.5 | H: | 0.53 in |
| BE: | 0.38 in | AJ: | 5.88 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| G: | 3.63 | AA: | 15.19 |
Technical Specifications
| Ratio Range: | 15:1 | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Assembly: | YFC-1 | Output Diameter (in): | 2.188 in |
| Bore Code: | 35 | Shaft Seal Material: | Viton |
| Ratio: | 15:1 | Output RPM: | 117 |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 14.3 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Model Code: | 52YFC | Input Keyway: | 1/4 X 3.00 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

