How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AF: | 0.38 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | LM: | 13.21 |
| U: | 1.25 in | L: | 10.88 in |
| AG: | 10.5 | AK: | 4.5 |
| AA: | 15.19 | AJ: | 5.88 |
| AE2: | 0.97 | AB: | 6.76 |
| BF: | 0.41 | D: | 4.88 |
| LL: | 5.25 in | P: | 4.62 in |
| T: | 2.188 | BE: | 0.38 in |
| BD: | 5.88 | G: | 3.63 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Gear Type: | Worm | Bore Code: | 35 |
| Assembly: | YFC-1 | Center Distance (in): | 5.25 |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 3.00 in |
| Input HP @ 1750 RPM: | 11.3 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Motor Frame Size: | 56C |
| Ratio: | 20:1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2.188 in | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Ratio Range: | 20:1 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

