How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | BF: | 0.41 |
| AE2: | 0.97 | P: | 4.62 in |
| AG: | 10.5 | G: | 3.63 |
| U: | 1.25 in | Center Distance (in): | 5.25 in |
| V: | 4.26 in | AB: | 6.76 |
| LM: | 13.21 | I: | 7.5 in |
| AA: | 15.19 | BE: | 0.38 in |
| BD: | 5.88 | AK: | 4.5 |
| L: | 10.88 in | D: | 4.88 |
| H: | 0.53 in | LL: | 5.25 in |
| AF: | 0.38 | AJ: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Bore Code: | 35 |
| Output Diameter (in): | 2.188 in | Output RPM: | 87.5 |
| Model Code: | 52YFC | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Ratio: | 20:1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 11.3 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Housing Material: | Cast Iron |
| Ratio Range: | 20:1 | Output Shaft Direction: | 1 |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

