How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BF: | 0.41 |
| AA: | 15.19 | AJ: | 5.88 |
| G: | 3.63 | BD: | 5.88 |
| BE: | 0.38 in | LL: | 5.25 in |
| I: | 7.5 in | T: | 2.188 |
| AK: | 4.5 | LM: | 13.21 |
| AG: | 10.5 | H: | 0.53 in |
| AE2: | 0.97 | P: | 4.62 in |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | U: | 1.25 in |
| D: | 4.88 | L: | 10.88 in |
Technical Specifications
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.188 in | Center Distance (in): | 5.25 |
| Output RPM: | 70 | Input HP @ 1750 RPM: | 9.38 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Ratio Range: | 25:1 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Bore Code: | 35 | Motor Frame Size: | 56C |
| Input Keyway: | 1/4 X 3.00 in | Input RPM: | 1,750 |
| Model Code: | 52YFC | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Ratio: | 25:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

