How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AK: | 4.5 |
| BD: | 5.88 | AE2: | 0.97 |
| U: | 1.25 in | H: | 0.53 in |
| BE: | 0.38 in | V: | 4.26 in |
| LM: | 13.21 | I: | 7.5 in |
| P: | 4.62 in | D: | 4.88 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| BF: | 0.41 | L: | 10.88 in |
| T: | 2.188 | G: | 3.63 |
| AB: | 6.76 | AA: | 15.19 |
| AG: | 10.5 | LL: | 5.25 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Assembly: | YFC-1 |
| Ratio Range: | 25:1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Bore Code: | 35 |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Ratio: | 25:1 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 9.38 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.188 in | Input Style: | Flexible Coupling Input |
| Model Code: | 52YFC | Output Shaft Assembly Code: | 1 |
| Output RPM: | 70 | Input Keyway: | 1/4 X 3.00 in |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

